(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-9450-82 |
61-9450-84 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (g) |
Mounting Fitting Dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|
₹ 56,293.65 |
1 Piece(s) | 6 Day(s) or more | 760 | Outer diameter 41 mm | 40 mm type | ||
₹ 57,657.15 |
1 Piece(s) | 17 Day(s) or more | 680 | Outer diameter 48.8 mm | 50 mm Type |
[Features]
·It is a stopcock that can take out liquid by tilting a pail can with an opening outer diameter of ø41 at the discharge port sideways and inserting it into the fitting. With an air bleeding pipe, there is no need to make air holes in the can.
Part Number |
---|
61-9450-82 |
61-9450-84 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (g) |
Mounting Fitting Dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|
₹ 56,293.65 |
1 Piece(s) | 6 Day(s) or more | 760 | Outer diameter 41 mm | 40 mm type | ||
₹ 57,657.15 |
1 Piece(s) | 17 Day(s) or more | 680 | Outer diameter 48.8 mm | 50 mm Type |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy