(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·In a dark environment with an illuminance of less than approx. 300 Lux, it automatically switches to using button batteries.
Size | 90 × 115 × (*)20 mm (*) The thickness of the main body is 14 mm. However, since the main body is curved, when hung on a wall, the thickness from the wall surface to the top of the main body is 20 mm. | Weight | 84 g (including batteries and hand strap) | Measurement accuracy | Temperature: ±1°C (10 to 40°C); ±2°C (other); humidity: ±5% (15 to 35°C / 40 to 70% RH); ±8% (Others) |
---|---|---|---|---|---|
Calibration point | Temperature 23°C, humidity 60% (at 23°C) | Contents of calibration documents | Calibration report | Power Supply | Solar battery / button battery LR-44 (1 pc.) for test included |
Measuring Range | Temperature -10 to 50°C, humidity 20 to 95% rh | Accessory | Wall hanging hole / stand | Material | ABS resin |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy