(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Refrigerator Thermometer, PC-3300, PC-3300 Series

Refrigerator Thermometer, PC-3300, PC-3300 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The maximum and minimum temperatures are always displayed.
·It is also convenient for freezer temperature control because it can measure low temperatures up to -50°C using an external sensor.

 
Part Number
61-9437-68
61-9437-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart number Product detail type Calibration point External sensors

₹ 14,765.65

1 Piece(s) 22 Day(s) or more --Temperature 23°C * Calibration with an external sensorJIS C 0920 waterproof compliant (Waterproof for daily life)

₹ 14,765.65

1 Piece(s) 21 Day(s) or more PC-3300Built-in temperature + calibration reportTemperature 23°C * Calibrated with the main body built-in sensorJIS C 0920 IPX4 waterproof compliant (Waterproof for daily life)

Loading...

  1. 1

Basic Information

Size 67×16×65mm Weight 50g Accuracy 0 to 40°C / ±1°C, other / ±2°C
Main unit material ABS resin Cord length 3m Contents of calibration documents Calibration report
Measurement sampling 10 seconds/time Measuring range (IN/OUT [°C]) -5 to +50/-50 to +70 Power Supply LR44 button battery × 1 pc.
Accessory With benchtop stand and wall hook
X
whatsapp-qr whatsapp-icon