(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Espass Thermo-Hygrometer, 162 × 29 mm, 300 g, (Display Box), TM Series

Espass Thermo-Hygrometer, 162 × 29 mm, 300 g, (Display Box), TM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,582₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Espass Thermo-Hygrometer
[Main Body Size]Approx. 162 × 29 mm in diameter
[Weight (Including Box)]Approx. 300 g (display box)

 
Part Number
61-6865-50
61-6865-51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Product detail type

₹ 3,581.80

1 Piece(s) 16 Day(s) or more White162 × 29 mm 300 g, (display box), white

₹ 3,581.80

1 Piece(s) 16 Day(s) or more Black162 × 29 mm 300 g, (display box), black

Loading...

  1. 1

Basic Information

Outer frame materials PS resin Weight (Including box) Weight (including box) approx. 300 g (display box) Main unit size Approx. 162 × 29 mm in diameter
X
whatsapp-qr whatsapp-icon