(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat-Resistant and Cut-Resistant Arm Cover for Clean MT795

Heat-Resistant and Cut-Resistant Arm Cover for Clean MT795

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 12,182.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-4696-63
61-4696-64
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Specifications

₹ 12,182.24

1 Piece(s) 15 Day(s) or more - -

₹ 14,116.81

1 Piece(s) 15 Day(s) or more A clean packaged product A clean packaged product
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Specifications

Basic Specifications

  • Overall Length
    35cm
  • Material Heat Resistance Temperature
    300℃
  • Material
    Aramid Fiber

Product Description

[Specifications]
·Overall length: 35 cm
·Material Heat Resistance Temperature: 300°C
·Materials: aramid fiber

Part Number
61-4696-63
61-4696-64
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Specifications

₹ 12,182.24

1 Piece(s) 15 Day(s) or more - -

₹ 14,116.81

1 Piece(s) 15 Day(s) or more A clean packaged product A clean packaged product
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Specifications

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list