(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Built-In Thermometer, AD Series

Built-In Thermometer, AD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·For temperature control inside the cold/heat insulation box and inside the equipment.
·For hygiene management of kitchens and safety management of high temperature work.
·It is a thermometer module that can be incorporated by panel cutout.

 
Part Number
61-4673-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,886.33

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Details Temperature measuring unit (sensor part): Dimensions: ⌀3 × 25 mm Measurement accuracy ±1℃(-20℃~+40℃) Minimum display 0.1℃
Product detail type -40℃~+110℃ Temperature measuring part (sensor part) metal part material Stainless steel Waterproof performance IP65 equivalent
Temperature sensor Thermistor Sensor cable Length approx. 50 cm, material PU (polyurethane) Power Supply LR44 button battery × 1
Measuring Range -40℃~+110℃ Accessory Instruction manual, battery (for monitor)