(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K Type Thermocouple Probe, AD Series

K Type Thermocouple Probe, AD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,268₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

There are various shapes for checking the temperature of equipment, cooking utensils, measuring the surface temperature, etc.

Part Number
61-4672-78
61-4672-79
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSensor cable length Structure Measurement range (Temperature sensor part) Sensor unit size Handle

₹ 3,268.38

1 Piece(s) 8 Day(s) or more Approx. 1 m (FEP, fluoropolymer)exposed contact type-50~+200℃Contact part approx. ø1 mmCable approx. ø1.8 mm × L 1 m (heat-resistant temperature 200°C)

₹ 7,662.93

1 Piece(s) 8 Day(s) or more Approx. 560 mm (when shrinking, polyurethane)Insulated type, sheath type (bar-shaped metal protective sleeve)-50~+700℃Metal sheath part approx. ø3.2 × L 150 mm (sheath material SUS304)Approx. ø16.5 × L 125 mm (plastic, heat-resistant temperature 100°C)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSensor cable length Structure Measurement range (Temperature sensor part) Sensor unit size Handle

Loading...

  1. 1

Basic Information

Temperature sensor type K Type Thermocouple Accessory Instruction manual
X
whatsapp-qr whatsapp-icon
Close

Comparison list