(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Radiation Thermometer, Emissivity: 0.95 (Fixed)

Radiation Thermometer, Emissivity: 0.95 (Fixed)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,381₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Compact and lightweight design, convenient to carry.
·Emissivity: 0.95 (Fixed)

 
Part Number
61-4672-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,381.33

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Measurement accuracy ±2.5% or ±2.5°C, whichever is greater (0°C or higher) Minimum display 0.2°C (-9.8 to +180.0°C), otherwise 1°C Product detail type Waterproof
Response time Approx. 1 sec (90%) Emissivity 0.95 (fixed) Distance (D): Measurement range (S) 1:1
Power Supply LR44 type button battery × 2 pcs. Measuring Range -33~+180℃ Accessory Instruction manual, battery (for monitor), strap
X
whatsapp-qr whatsapp-icon