(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ventilated (Assmann) Psychrometer, Wind-Up Type, 080310 Series

Ventilated (Assmann) Psychrometer, Wind-Up Type, 080310 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      68,351₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Please contact the manufacturer for information on the Japan Meteorological Agency certification. Traceability information of the thermometer is available.

 
Part Number
61-4432-95
61-4432-96
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Model Number Contained In A Packet Accessory

₹ 80,862.15

1 Piece(s) 15 Day(s) or more Wind-up, setWind-up set1 setDropper, tripod, slide ruler (for RHG-1), hanging bracket, storage box

₹ 68,350.87

1 Piece(s) 19 Day(s) or more Wind-up, main bodyMain Body1 unitDropper, slide ruler (for RHG-1)

Loading...

  1. 1

Basic Information

Size ⌀90 × 400 mm (main body) Weight Approx. 1.0 kg (main body) Measuring range (Temperature) -30 to 50°C (minimum scale 0.2°C)
X
whatsapp-qr whatsapp-icon