(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Sleeve for SPC Thermometer, 030610 Series

Protective Sleeve for SPC Thermometer, 030610 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,374₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By using such as flask with the same SPC standard, the temperature can be checked without dipping the thermometer directly into the filling solution of the flask.

 
Part Number
61-4418-42
61-4418-43
61-4418-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Upper inner diameter ø (mm) Ground glass joint Model

₹ 4,374.35

1 Piece(s) 15 Day(s) or more SPC-1510SPC-15SPC-15

₹ 4,374.35

1 Piece(s) 15 Day(s) or more SPC-1912SPC-19SPC-19

₹ 6,110.58

1 Piece(s) 26 Day(s) or more SPC-2416SPC-24SPC-24

Loading...

  1. 1

Basic Information

Foot tube inner diameter ø (mm) 8 Length a (mm) 200 Length b (mm) 40
Glass type H Number Contained In A Packet 1 pc. Material Borosilicate glass
X
whatsapp-qr whatsapp-icon