(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Graduated Cylinder, Custom A, 026500 Series

Graduated Cylinder, Custom A, 026500 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 25,529.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-4415-80
61-4415-81
61-4415-82
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Height
(mm)
Outer Diameter
(φ mm)
Extension Allowable Error
(mL)
Scale Product Detail Type

₹ 102,942.05

1 Piece(s) 6 Day(s) or more 10000 670 170 10L ±50 100 mL Custom A 10 L

₹ 25,529.11

1 Piece(s) 6 Day(s) or more 3000 560 100 3L ±15 20 mL Custom A 3 L

₹ 41,721.04

1 Piece(s) 6 Day(s) or more 5000 600 130 5L ±25 50 mL Custom A 5 L

Basic Specifications

  • Option
    Traceability certificate can be issued (at extra cost)
  • Glass Type
    H
  • Materials
    Borosilicate glass

Product Description

Graduated cylinder custom A, made of borosilicate glass.
[Glass Type]H

Part Number
61-4415-80
61-4415-81
61-4415-82
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Height
(mm)
Outer Diameter
(φ mm)
Extension Allowable Error
(mL)
Scale Product Detail Type

₹ 102,942.05

1 Piece(s) 6 Day(s) or more 10000 670 170 10L ±50 100 mL Custom A 10 L

₹ 25,529.11

1 Piece(s) 6 Day(s) or more 3000 560 100 3L ±15 20 mL Custom A 3 L

₹ 41,721.04

1 Piece(s) 6 Day(s) or more 5000 600 130 5L ±25 50 mL Custom A 5 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon