(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-4410-09 |
61-4431-31 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Quantity | Accessories | Capacity (mL) |
Product Detail Type | Glass Type |
---|---|---|---|---|---|---|---|---|---|---|
₹ 14,588.95 |
1 Piece(s) | 12 Day(s) or more | Borosilicate glass | 1 pc. | - | 100 | Drain Pot for VOC-1 Type 100 mL | H | ||
₹ 35,565.18 |
1 Piece(s) | 12 Day(s) or more | - | 1 bag (5 sheets) | 1 connector, stopcock | 25000 | Collection Bag 25 L | - |
Part Number |
---|
[Features]
·Condensate Pot for VOC-1 Type (Material: borosilicate glass)
·Collection Bag 25 L (with Connector and Stopcock)
Part Number |
---|
61-4410-09 |
61-4431-31 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Quantity | Accessories | Capacity (mL) |
Product Detail Type | Glass Type |
---|---|---|---|---|---|---|---|---|---|---|
₹ 14,588.95 |
1 Piece(s) | 12 Day(s) or more | Borosilicate glass | 1 pc. | - | 100 | Drain Pot for VOC-1 Type 100 mL | H | ||
₹ 35,565.18 |
1 Piece(s) | 12 Day(s) or more | - | 1 bag (5 sheets) | 1 connector, stopcock | 25000 | Collection Bag 25 L | - |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy