(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Ground Glass Joint Thermometer Adapter, 006550 Series

Standard Ground Glass Joint Thermometer Adapter, 006550 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,113₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PTFE adapter for connecting a commercially available rod-shaped thermometer to joint tube.
Compatible with rod thermometers with an outer diameter of ø6 to 7.2 mm.

 
Part Number
61-4406-79
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,113.02

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Product detail type 15/35 Length a (mm) 61 Inner diameter ø (mm) 7.5
Ground glass joint 15/35 Model 15/35 Number Contained In A Packet 1 pc.
Material PTFE
X
whatsapp-qr whatsapp-icon