PTFE Punching Plates Hole Diameter 2.0φx300x500 mm

PTFE Punching Plates Hole Diameter 2.0φx300x500 mm

Standard Unit Price:
-
Days to Ship :
23 Day(s) or more

[Features]
· The PTFE punching sheet can be cut to your desired size and can also be used as a perforated plate.
[Product Specifications]
· Sheet Thickness: 0.5
· Hole Diameter: 2.0
· Hole Pitch: 3.2
· Size: 300 x 500

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
23 Day(s) or more
-

Part Number : 61-4387-25
Days to Ship 23 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)