(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Easy-to-read scale with unique design.
Interior thermo bookmark (with written warranty) is included.
Part Number |
---|
61-3445-53 |
61-3445-54 |
61-3445-55 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Product detail type |
---|---|---|---|---|---|---|
₹ 2,645.56 | 1 Piece(s) | 8 Day(s) or more | Blue | Thermo-hygrometer, blue | ||
₹ 2,645.56 | 1 Piece(s) | 15 Day(s) or more | Pink | Thermo-hygrometer, pink | ||
₹ 2,645.56 | 1 Piece(s) | 8 Day(s) or more | White | Thermo-hygrometer, white |
Loading...
Temperature display range | -20 to 40 ℃ | Humidity display range | 10 to 90 % | Main unit weight | Approx. 101 g |
---|---|---|---|---|---|
Main material | ABS, PS | Product dimensions | Width 100 mm × height 146 mm × depth 30 mm | Individual packaging dimensions | Width 135 mm × height 210 mm × depth 33 mm |
Individual packaging weight | Approx. 140 g | Warranty period | 1 year | Temperature scale unit | 2 ℃ |
Temperature measurement method | Bimetal type | Humidity scale unit | 0.05 | Humidity measurement method | Bimetal type |
Main accessories | Interior thermo manual (with written warranty) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy