(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Single Tank Sink With Drying Area (SUS430), S1SC Series

Stainless Steel Single Tank Sink With Drying Area (SUS430), S1SC Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 89,042.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Depth(mm)
    600
  • Height(mm)
    800
  • Overflow
    Available
  • Back Guard Dimensions Depth × Height(mm)
    60×150
  • Note
    Finished product
  • Bowl Inside Dimensions Width × Depth × Height(mm)
    520×430×260
  • Drainage Trap
    Large type (ø180 mm)
  • Material
    Stainless steel (SUS 430)
  • Set Content
    Waste water hose

Product Description

[Features]
·Sink that is both robust and easy to clean
·With overflow

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list