- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Single Tank Sink (SUS430), S1SN Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Depth (mm) |
Code Number |
Width (mm) |
Weight (kg) |
Bowl Inside Dimensions Width × Depth × Height (mm) |
Product Detail Type |
Weight (kg) |
|
₹ 57,222.67
|
1 Piece(s)
|
|
12 Day(s) or more
|
450 |
456-0558 |
600 |
13 |
450×360×260 |
600×450×800 |
13 |
|
₹ 66,840.31
|
1 Piece(s)
|
|
17 Day(s) or more
|
600 |
456-0566 |
600 |
19 |
520×430×260 |
600×600×800 |
19 |
|
₹ 75,034.45
|
1 Piece(s)
|
|
12 Day(s) or more
|
600 |
456-0574 |
750 |
22 |
670×460×260 |
750×600×800 |
22 |
|
₹ 79,841.27
|
1 Piece(s)
|
|
12 Day(s) or more
|
600 |
456-0582 |
900 |
25 |
820×460×260 |
900×600×800 |
25 |
Basic Specifications
-
- Height(mm)
- 800
-
- Overflow
- Available
-
- Back Guard Dimensions Depth × Height(mm)
- 60×150
-
- Note
- Finished product
-
- Drainage Trap
- Large type (180 mm)
-
- Features
- With garbage basket
-
- Material
- Stainless steel (SUS 430)
-
- Set Content
- Waste water hose
Product Description
[Features]
·Sink that is both robust and easy to clean
·With overflow
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Depth (mm) |
Code Number |
Width (mm) |
Weight (kg) |
Bowl Inside Dimensions Width × Depth × Height (mm) |
Product Detail Type |
Weight (kg) |
|
₹ 57,222.67
|
1 Piece(s)
|
|
12 Day(s) or more
|
450 |
456-0558 |
600 |
13 |
450×360×260 |
600×450×800 |
13 |
|
₹ 66,840.31
|
1 Piece(s)
|
|
17 Day(s) or more
|
600 |
456-0566 |
600 |
19 |
520×430×260 |
600×600×800 |
19 |
|
₹ 75,034.45
|
1 Piece(s)
|
|
12 Day(s) or more
|
600 |
456-0574 |
750 |
22 |
670×460×260 |
750×600×800 |
22 |
|
₹ 79,841.27
|
1 Piece(s)
|
|
12 Day(s) or more
|
600 |
456-0582 |
900 |
25 |
820×460×260 |
900×600×800 |
25 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy