Loading...

Metal Casing 53684 Series

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·It is a metal casing that can make good use of the gaps created between the refrigerator and sink, between the stove and the wall, etc. You can also make an original system rack by combining it with sold separately parts. Comes with casters that are convenient for use in deep gaps.
    ·With metal casings, you can make good use of the gaps created between the refrigerator and sink, and such as between the stove and the wall. 16 kg per shelf, 40 kg overall