(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0188-75 |
61-0188-76 |
61-0188-77 |
61-0188-78 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | d | D | J | J1 | J2 | L | L1 | L2 | Capacity (mL) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,205.87 |
1 Piece(s) | 20 Day(s) or more | Cup shape | - | ø50 | 19/38 | - | - | 140 | - | - | 100 | 100 mL | ||
₹ 16,481.51 |
1 Piece(s) | 20 Day(s) or more | Cup shape | ø10 | ø40 | 24/40 | - | - | - | 145 | 250 | 50 | 50 mL | ||
₹ 13,753.16 |
1 Piece(s) | 20 Day(s) or more | Spherical | - | - | - | 15/35 | 19/22 | 130 | - | - | 50 | 50 mL | ||
₹ 18,303.07 |
1 Piece(s) | 24 Day(s) or more | Cylindrical shape | - | ø36 | - | 24/40 | 19/22 | - | 260 | 125 | 60 | 60 mL |
[Features]
·Funnel with glass stopcock specifications.
Shape: Shape of cup / Spherical
Part Number |
---|
61-0188-75 |
61-0188-76 |
61-0188-77 |
61-0188-78 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | d | D | J | J1 | J2 | L | L1 | L2 | Capacity (mL) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,205.87 |
1 Piece(s) | 20 Day(s) or more | Cup shape | - | ø50 | 19/38 | - | - | 140 | - | - | 100 | 100 mL | ||
₹ 16,481.51 |
1 Piece(s) | 20 Day(s) or more | Cup shape | ø10 | ø40 | 24/40 | - | - | - | 145 | 250 | 50 | 50 mL | ||
₹ 13,753.16 |
1 Piece(s) | 20 Day(s) or more | Spherical | - | - | - | 15/35 | 19/22 | 130 | - | - | 50 | 50 mL | ||
₹ 18,303.07 |
1 Piece(s) | 24 Day(s) or more | Cylindrical shape | - | ø36 | - | 24/40 | 19/22 | - | 260 | 125 | 60 | 60 mL |
Loading...
The product list can be filtered using the selections found beneath the specification item name.