(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw-Top PP Tube

Screw-Top PP Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 7,796.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-0147-99
61-0148-02
61-0148-04
61-0148-06
61-0148-08
61-0148-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship A×B Code Number Capacity
(mL)
Product Detail Type

₹ 19,038.40

1 Piece(s) 14 Day(s) or more ø10×75mm 0403-01 3.5 PN-10 500 Pcs.

₹ 17,725.80

1 Piece(s) 15 Day(s) or more ø12×74.5mm 0403-02 5 PN-12 400 Pcs.

₹ 14,729.58

1 Piece(s) 15 Day(s) or more ø13×98.5mm 0403-03 9 PN-13 300 Pcs.

₹ 10,981.95

1 Piece(s) 6 Day(s) or more ø16×100mm 0403-04 13 PN-16 200 Pcs.

₹ 7,796.87

1 Piece(s) 6 Day(s) or more ø18×150.5mm 0403-05 28 PN-18 100 Pcs.

₹ 10,606.93

1 Piece(s) 15 Day(s) or more ø16×100mm 0403-06 10 PN-Centrifuge Tube 200 Pcs.

Basic Specifications

  • Materials
    Main body: PP, screw cap: PP (With Softron)

Product Description

[Features]
Tube with screw cap made of polypropylene (PP).
Softlon foam is attached to the cap.
Excellent chemical resistance.
Please order the type that corresponds to the capacity.

Part Number
61-0147-99
61-0148-02
61-0148-04
61-0148-06
61-0148-08
61-0148-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship A×B Code Number Capacity
(mL)
Product Detail Type

₹ 19,038.40

1 Piece(s) 14 Day(s) or more ø10×75mm 0403-01 3.5 PN-10 500 Pcs.

₹ 17,725.80

1 Piece(s) 15 Day(s) or more ø12×74.5mm 0403-02 5 PN-12 400 Pcs.

₹ 14,729.58

1 Piece(s) 15 Day(s) or more ø13×98.5mm 0403-03 9 PN-13 300 Pcs.

₹ 10,981.95

1 Piece(s) 6 Day(s) or more ø16×100mm 0403-04 13 PN-16 200 Pcs.

₹ 7,796.87

1 Piece(s) 6 Day(s) or more ø18×150.5mm 0403-05 28 PN-18 100 Pcs.

₹ 10,606.93

1 Piece(s) 15 Day(s) or more ø16×100mm 0403-06 10 PN-Centrifuge Tube 200 Pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon