(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TPX Tube Main Body Only

TPX Tube Main Body Only

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 9,203.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-0147-92
61-0147-94
61-0147-95
61-0147-96
61-0147-97
61-0147-98
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Code Number Body Diameter
(ømm)
Capacity
(mL)
Product Detail Type Length
(mm)

₹ 19,038.40

1 Piece(s) 24 Day(s) or more 0402-0101 10.4 2 PX-10, Main Body Only, 500 Pcs. 75

₹ 14,167.04

1 Piece(s) 24 Day(s) or more 0402-0301 13.8 6 PX-13, Main Body Only, 300 Pcs. 100

₹ 11,168.13

1 Piece(s) 24 Day(s) or more 0402-0401 16.4 10 PX-16, Main Body Only, 200 Pcs. 100

₹ 9,811.33

1 Piece(s) 20 Day(s) or more 0402-0501 16.4 12 PX-16 L, Main Body Only, 150 Pcs. 125

₹ 9,203.24

1 Piece(s) 24 Day(s) or more 0402-0601 18.6 20 PX-18, Main Body Only, 100 Pcs. 150

₹ 10,981.95

1 Piece(s) 31 Day(s) or more 0402-0701 16.4 8 PX-Centrifuge Tube, Main Body Only, 200 Pcs. 100

Basic Specifications

  • Note
    Main Body Only
  • Materials
    TPX

Product Description

·PX-10, main body only, 500 pcs.
Capacity (mL): 2
·PX-12, main body only, 500 pcs.
Capacity (mL): 3
·PX-16, main body only, 200 pcs.
Capacity (mL): 10
·PX-16 L, main body only, 150 pcs.
Capacity (mL): 12
·PX-18, main body only, 100 pcs.
Capacity (mL): 20
·PX-centrifuge tube, main body only, 200 pcs.
Capacity (mL): 8

Part Number
61-0147-92
61-0147-94
61-0147-95
61-0147-96
61-0147-97
61-0147-98
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Code Number Body Diameter
(ømm)
Capacity
(mL)
Product Detail Type Length
(mm)

₹ 19,038.40

1 Piece(s) 24 Day(s) or more 0402-0101 10.4 2 PX-10, Main Body Only, 500 Pcs. 75

₹ 14,167.04

1 Piece(s) 24 Day(s) or more 0402-0301 13.8 6 PX-13, Main Body Only, 300 Pcs. 100

₹ 11,168.13

1 Piece(s) 24 Day(s) or more 0402-0401 16.4 10 PX-16, Main Body Only, 200 Pcs. 100

₹ 9,811.33

1 Piece(s) 20 Day(s) or more 0402-0501 16.4 12 PX-16 L, Main Body Only, 150 Pcs. 125

₹ 9,203.24

1 Piece(s) 24 Day(s) or more 0402-0601 18.6 20 PX-18, Main Body Only, 100 Pcs. 150

₹ 10,981.95

1 Piece(s) 31 Day(s) or more 0402-0701 16.4 8 PX-Centrifuge Tube, Main Body Only, 200 Pcs. 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon