(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K Type Thermocouple Sensor, HI 766 Series

K Type Thermocouple Sensor, HI 766 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,266₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

K type thermocouple sensor.
Roller surface temperature measurement up to 320°C.

 
Part Number
61-0116-85
61-0116-86
61-0116-87
61-0116-88
61-0116-89
61-0116-90
61-0116-91
61-0116-92
61-0116-93
61-0116-94
61-0116-95
61-0116-97
61-0116-98
61-0117-01
61-0117-02
61-0117-03
61-0117-04
61-0117-05
61-0117-06
61-0117-07
61-0117-08
61-0117-09
61-0117-10
61-0117-11
61-0117-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Sensor length Sensor tip diameter

₹ 18,904.47

1 Piece(s) 14 Day(s) or more Roller surface temperature measurement up to 320°C--

₹ 18,904.47

1 Piece(s) 14 Day(s) or more Surface temperature measurement up to 650°C--

₹ 28,840.09

1 Piece(s) 14 Day(s) or more Surface temperature measurement up to 450°C--

₹ 16,295.33

1 Piece(s) 14 Day(s) or more Surface temperature measurement up to 900°C-8mm

₹ 16,295.33

1 Piece(s) 14 Day(s) or more Surface temperature measurement up to 200°C-5mm

₹ 36,367.49

1 Piece(s) 14 Day(s) or more Grill surface temperature measurement up to 250°C-64mm

₹ 13,785.31

1 Piece(s) 14 Day(s) or more Center temperature measurement up to 900°C-3mm

₹ 13,785.31

1 Piece(s) 14 Day(s) or more Center temperature measurement up to 300°C-1.6mm

₹ 17,298.53

1 Piece(s) 14 Day(s) or more Gas temperature measurement up to 300°C-3mm

₹ 13,785.31

1 Piece(s) 14 Day(s) or more Liquid temperature measurement up to 900°C-3mm

₹ 13,785.31

1 Piece(s) 14 Day(s) or more Liquid temperature measurement up to 900°C-5mm

₹ 8,766.60

1 Piece(s) 14 Day(s) or more High temperature measurement up to 1,100°C-1.5mm

₹ 9,771.15

1 Piece(s) 14 Day(s) or more Narrow space temperature measurement up to 480°C-2mm

₹ 15,290.78

1 Piece(s) 14 Day(s) or more Roller surface temperature measurement up to 320°C--

₹ 15,290.78

1 Piece(s) 14 Day(s) or more Surface temperature measurement up to 650°C--

₹ 8,265.65

1 Piece(s) 14 Day(s) or more Center temperature measurement up to 900°C-3mm

₹ 11,778.89

1 Piece(s) 14 Day(s) or more Gas temperature measurement up to 300°C-3mm

₹ 9,771.15

1 Piece(s) 14 Day(s) or more Liquid temperature measurement up to 900°C-3mm

₹ 9,771.15

1 Piece(s) 14 Day(s) or more Liquid temperature measurement up to 900°C-5mm

₹ 15,793.05

1 Piece(s) 14 Day(s) or more Center temperature measurement up to 250°C0.5m10mm

₹ 17,800.80

1 Piece(s) 14 Day(s) or more Center temperature measurement up to 250°C1.0m10mm

₹ 19,304.95

1 Piece(s) 14 Day(s) or more Center temperature measurement up to 250°C1.5m10mm

₹ 21,312.69

1 Piece(s) 14 Day(s) or more Center temperature measurement up to 250°C2.0m10mm

₹ 13,283.04

1 Piece(s) 14 Day(s) or more Pipe surface temperature measurement up to 200°C--

₹ 15,290.78

1 Piece(s) 14 Day(s) or more Oven internal temperature measurement up to 1,100°C-1.5mm

Loading...

  1. 1