(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·A bimetal thermometer that achieves cost reduction by using polyamide resin for the case and brass for the temperature sensitive part and screws.
·Industrial thermometer that does not require a power supply, utilizing expansion of bimetal
Part Number |
---|
61-0096-41 |
61-0096-42 |
61-0096-44 |
61-0096-45 |
61-0096-46 |
61-0096-47 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product detail type | Code number | 1 scale | Dimension under thread | Measuring Range |
---|---|---|---|---|---|---|---|---|---|
₹ 7,964.29 | 1 Piece(s) | 15 Day(s) or more | 2098-00 0 to 50℃ 50mm | 2098-00 | 1℃ | 50mm | 0 to 50℃ | ||
₹ 7,964.29 | 1 Piece(s) | 14 Day(s) or more | 2099-00 0 to 50℃ 100mm | 2099-00 | 1℃ | 100mm | 0 to 50℃ | ||
₹ 7,964.29 | 1 Piece(s) | 15 Day(s) or more | 2101-00 0 to 100℃ 50mm | 2101-00 | 2℃ | 50mm | 0 to 100℃ | ||
₹ 7,964.29 | 1 Piece(s) | 15 Day(s) or more | 2102-00 0 to 100℃ 100mm | 2102-00 | 2℃ | 100mm | 0 to 100℃ | ||
₹ 7,964.29 | 1 Piece(s) | 14 Day(s) or more | 2103-00 0 to 100℃ 150mm | 2103-00 | 2℃ | 150mm | 0 to 100℃ | ||
₹ 8,265.65 | 1 Piece(s) | 19 Day(s) or more | 2104-00 0 to 150℃ 50mm | 2104-00 | 2℃ | 50mm | 0 to 150℃ |
Loading...
Mounting screw | R1/2(PT1/2) | Case outer diameter | ø87 | Dial diameter | ø75 |
---|---|---|---|---|---|
Temperature sensor part diameter | ø8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy