(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bimetal Type Thermometer, Temperature Sensing Part Diameter: ⌀8 (Part Number)

Bimetal Type Thermometer, Temperature Sensing Part Diameter: ⌀8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,161₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Product type: Bimetal Thermometer
·Dial diameter: ⌀75
·Temperature sensor part diameter: ⌀8

 
Part Number
61-0096-54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting screw Code number 1 scale Case material Temperature sensor part material Case outer diameter Dimension under thread Transparent plate material Standard mounting screw Thread section pressure resistance Cover material Measuring Range

₹ 7,964.29

1 Piece(s) 14 Day(s) or more -2110-222℃SUS304SUS304ø80100mmGlassPT1/22 kgf/cm2SUS3040 to 100℃

Loading...

  1. 1

Basic Information

Dial diameter ø75 Temperature sensor part diameter ø8