(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bimetal Type Thermometer, Temperature Sensing Part Diameter: ⌀8

Bimetal Type Thermometer, Temperature Sensing Part Diameter: ⌀8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,161₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Product type: Bimetal Thermometer
·Dial diameter: ⌀75
·Temperature sensor part diameter: ⌀8

 
Part Number
61-0096-32
61-0096-33
61-0096-34
61-0096-35
61-0096-36
61-0096-37
61-0096-38
61-0096-39
61-0096-40
61-0096-50
61-0096-51
61-0096-52
61-0096-53
61-0096-54
61-0096-55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting screw Code number 1 scale Case material Temperature sensor part material Case outer diameter Dimension under thread Transparent plate material Standard mounting screw Thread section pressure resistance Cover material Measuring Range

₹ 7,160.65

1 Piece(s) 15 Day(s) or more R1/2(PT1/2)2086-001℃--ø8750mm----0 to 50℃

₹ 7,160.65

1 Piece(s) 14 Day(s) or more R1/2(PT1/2)2087-001℃--ø87100mm----0 to 50℃

₹ 7,160.65

1 Piece(s) 14 Day(s) or more R1/2(PT1/2)2088-001℃--ø87150mm----0 to 50℃

₹ 7,160.65

1 Piece(s) 15 Day(s) or more R1/2(PT1/2)2089-002℃--ø8750mm----0 to 100℃

₹ 7,160.65

1 Piece(s) 14 Day(s) or more R1/2(PT1/2)2090-002℃--ø87100mm----0 to 100℃

₹ 7,160.65

1 Piece(s) 17 Day(s) or more R1/2(PT1/2)2091-002℃--ø87150mm----0 to 100℃

₹ 7,562.47

1 Piece(s) 14 Day(s) or more R1/2(PT1/2)2092-002℃--ø8750mm----0 to 150℃

₹ 7,562.47

1 Piece(s) 14 Day(s) or more R1/2(PT1/2)2093-002℃--ø87100mm----0 to 150℃

₹ 7,562.47

1 Piece(s) 14 Day(s) or more R1/2(PT1/2)2094-002℃--ø87150mm----0 to 150℃

₹ 9,369.33

1 Piece(s) 15 Day(s) or more -2110-101℃SUS304SUS304ø8060mmGlassPT1/22 kgf/cm2SUS304-30 to 50℃

₹ 9,369.33

1 Piece(s) 14 Day(s) or more -2110-121℃SUS304SUS304ø80100mmGlassPT1/22 kgf/cm2SUS304-30 to 50℃

₹ 9,970.71

1 Piece(s) 14 Day(s) or more -2110-141℃SUS304SUS304ø80150mmGlassPT1/22 kgf/cm2SUS304-30 to 50℃

₹ 7,964.29

1 Piece(s) 17 Day(s) or more -2110-202℃SUS304SUS304ø8050mmGlassPT1/22 kgf/cm2SUS3040 to 100℃

₹ 7,964.29

1 Piece(s) 14 Day(s) or more -2110-222℃SUS304SUS304ø80100mmGlassPT1/22 kgf/cm2SUS3040 to 100℃

₹ 8,466.56

1 Piece(s) 15 Day(s) or more -2110-242℃SUS304SUS304ø80150mmGlassPT1/22 kgf/cm2SUS3040 to 100℃

Loading...

  1. 1

Basic Information

Dial diameter ø75 Temperature sensor part diameter ø8
X
whatsapp-qr whatsapp-icon