(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Sleeve for Bimetal Thermometer

Protective Sleeve for Bimetal Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Protective sleeve for bimetal thermometers.
It is possible to replace the thermometer without draining the liquid in the boiler, piping, kettle, etc.

Part Number
61-0096-08
61-0096-09
61-0096-58
61-0096-59
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Code number Thickness/length (Under thread)

₹ 8,567.02

1 Piece(s) 15 Day(s) or more Protective sleeve, ø10/150 mm3304-00⌀10/150 mm * Compatible thermometer temperature sensitive part ø8

₹ 9,268.87

1 Piece(s) 14 Day(s) or more Protective sleeve, ø10/200 mm3306-00⌀10/200 mm * Compatible thermometer temperature sensitive part ø8

₹ 8,466.56

1 Piece(s) 15 Day(s) or more Protective sleeve, ø10/50 mm3300-00ø10/50mm

₹ 8,466.56

1 Piece(s) 14 Day(s) or more Protective sleeve, ø10/100 mm3302-00ø10/100mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Code number Thickness/length (Under thread)

Loading...

  1. 1

Basic Information

Details Welded type External thread R1/2 Material SUS304
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list