(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temperature/Humidity Transmitter, Display Only, SK Series (Part Number)

Temperature/Humidity Transmitter, Display Only, SK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,931₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Select the integrated sensor built into the main body and the separated sensor with cord according to the application. * The sensor is sold separately.
·Since it has an upper and lower limit alarm output, it can be connected to a rotating light, buzzer, etc.

 
Part Number
61-0067-87
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Weight Details Product detail type Output accuracy Weight Code number Dimensions Display accuracy Features Transmission output Output impedance Power Supply

₹ 38,777.05

1 Piece(s) 19 Day(s) or more 0 to 1 V output--Indicator only (0 to 1 V)Output accuracy; Temperature: ±0.3°C; Humidity: ±0.3% RHWeight: Approx. 220 g8920-01Dimensions approx. (W) 118 × (H) 100 × (D) 42 mmDisplay accuracy; Temperature: ± (0.1 + 1 digit)°C; Humidity: ± (0.1 + 1 digit)% rhSampling (1 second / 10 seconds) switchable materialTemperature: -10 to 60°C / -100 mV to 600 mV; Humidity: 0 to 100% rh / 0 to 1,000 mVApprox. 500 Ω12 to 24 V DC or AC adapter

Loading...

  1. 1

Basic Information

Function With upper and lower limit alarm output (non-voltage ON-OFF 2-position type, maximum rated alarm output, withstand voltage 48 V AC/DC, continuous load current 1 A) Display resolution Display resolution; Temperature: 0.1°C (-9.9°C or higher), 1°C (other than the left); Humidity: 0.1% rh (15% rh or more), 1% rh (other than the left) Operating environment Operating environment -10 to 60°C, 80% RH or less (no condensation)
Measuring Range -10 to 60.0°C, 20.0 to 95.0% RH (at 23°C) Accessory Sensor case fixing screw, 1 pc. Material ABS resin (case), acrylic resin (Display part)
X
whatsapp-qr whatsapp-icon