(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Optional sensor for SK-1260.
Selectable depending on application.
Part Number |
---|
6-9653-41 |
61-0067-20 |
61-0067-21 |
61-0067-22 |
61-0067-23 |
61-0067-24 |
61-0067-25 |
61-0067-26 |
61-0067-27 |
61-0067-28 |
61-0067-29 |
61-0067-33 |
61-0067-34 |
61-0067-35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Model Number | Details | Accuracy | Product detail type | Code number | Dimensions | Sheath size | Heat resistance | Measurement Range | Measuring Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,839.07 | 1 Piece(s) | 8 Day(s) | SK-S101K | Sensor for General Measurement (K Thermocouple) | - | Standard sensor (K Thermocouple) | 8080-24 | - | ø 3.2×250mm | - | -100 to +700°C | - | ||
₹ 19,653.18 | 1 Piece(s) | 14 Day(s) or more | - | - | ±2.5℃ | Pointed tip for asphalt | 8080-28 | ø5 × 250 mm, with cord 1.1 m | - | - | - | 0 to 300℃ | ||
₹ 19,653.18 | 1 Piece(s) | 15 Day(s) or more | - | - | ±2.5℃ | For high-sensitivity measurement (liquid and viscous body) | 8080-30 | ø1 × 1,000 mm, with cord 1.1 m | - | - | - | -100 to 300℃ | ||
₹ 16,441.33 | 1 Piece(s) | 14 Day(s) or more | - | - | ±2.5℃ | Duplex, wire | 8080-32 | ø0.65 × 10 m, with cord 0.3 m | - | - | - | -100 to 300℃ | ||
₹ 25,005.40 | 1 Piece(s) | 19 Day(s) or more | - | - | ±1.5°C / 0°C or more and less than 375°C, ±0.004 │t│ / 375°C or more and less than 1,000°C | For high temperatures | 8080-36 | ø4.8 × 1,000 mm, with cord 1.1 m | - | - | - | 0 to 1000℃ | ||
₹ 18,047.25 | 1 Piece(s) | 15 Day(s) or more | - | - | ±2.5℃ | For asphalt | 8080-40 | ø5 × 250 mm, with cord 1.1 m | - | - | - | 0 to 300℃ | ||
₹ 12,695.04 | 1 Piece(s) | 14 Day(s) or more | - | - | ±2.5℃ | Waterproof | 8080-42 | ø2 × 80 mm, with cord 3 m (fluoropolymer) | - | 200℃ | - | 0 to 200℃ | ||
₹ 23,935.24 | 1 Piece(s) | 14 Day(s) or more | - | - | ±2.5°C / 0°C or more and less than +333°C, ±0.0075 │t│ / 333°C or more and less than 600°C | For stationary surfaces (long size) | 8080-52 | Tip ø17 × 21 mm, sensor 300 mm, with cord 1.1 m | - | - | - | 0 to 600℃ | ||
₹ 15,905.56 | 1 Piece(s) | 15 Day(s) or more | - | - | ±2.5°C / 0°C or more and less than +333°C, ±0.0075 │t│ / 333°C or more and less than 800°C | L-shaped for stationary surface (for medium and high temperature) | 8080-54 | Tip ø10 × 12 mm, with cord 1.1 m | - | - | - | 0 to 800℃ | ||
₹ 10,017.58 | 1 Piece(s) | 14 Day(s) or more | - | - | ±2.5℃ | For static surface attachment | 8080-56 | Tip 17 × 14 × 0.6 mm, with heat-resistant cord 3 m | - | - | - | 0 to 300℃ | ||
₹ 15,905.56 | 1 Piece(s) | 17 Day(s) or more | - | - | ±2.5°C / -30°C or more and less than +250°C | For stationary surfaces (low temperature) | 8080-60 | Tip ø10 × 12 mm, pipe ø8 × 86 mm, grip ø15 × 90 mm, with cord 1.1 m | - | - | - | -30 to 250℃ | ||
₹ 13,765.22 | 1 Piece(s) | 15 Day(s) or more | - | - | ± (0.1% rdg + 0.2)°C / 0.0 to 150.0°C, ± (0.2% Rdg + 0.4)°C / -30.0 to -0.1, 150.1 to 199.9°C * The total accuracy is the sum of the main body accuracy ±0.2°C | For food, pointed tip for rubber, liquid, viscous body, semi-solid | 8080-82 | ø3 × 100 mm, with cord 1.1 m | - | - | - | -30 to 199.9℃ | ||
₹ 13,765.22 | 1 Piece(s) | 15 Day(s) or more | - | - | ± (0.1% rdg + 0.2)°C / 30.0 to 50.0°C | For rectal temperature measurement | 8080-88 | ø3 × 110 mm, with cord 1.1 m * The total accuracy is the sum of the main body accuracy ±0.2°C | - | - | - | +30 to 50℃ | ||
₹ 13,765.22 | 1 Piece(s) | 14 Day(s) or more | - | - | ±(0.1% rdg + 0.2)°C / 0.0 to 150.0°C, ±(0.2% Rdg + 0.4)°C / -30.0 to -0.1°C * The total accuracy is the sum of the main body accuracy ±0.2°C | For air measurement (office, warehouse) | 8080-90 | ø5 × 100 mm, with cord 1.1 m | - | - | - | -30 to 150℃ |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy