(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Type K Thermocouple Sensor

Type K Thermocouple Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Type K thermocouple sensor with ANSI standard (yellow) connector

Part Number
61-0067-08
61-0067-09
61-0067-68
61-0067-69
61-0067-70
61-0067-71
61-0067-72
61-0067-73
61-0067-74
61-0067-75
61-0067-76
61-0067-77
61-0067-78
61-0067-79
61-0067-80
61-0478-02
61-0478-03
61-0478-04
61-0478-05
61-0478-06
61-0478-07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Accuracy Measurement accuracy Product detail type Code number Dimensions Tip shape Cord Probe size Sensor accuracy Measuring Range Material

₹ 9,004.00

1 Piece(s) 15 Day(s) or more --Class 1-50 to 300℃ ø2.3mm8014-30ø2.3 × 150 mm, with cord 0.75 mPointed tip----50 to 300℃-

₹ 14,729.58

1 Piece(s) 14 Day(s) or more --K thermocouple, class 1Extra-fine general-purpose, -50 to 300°C, ø1.0 mm8014-31ø1.0 × 100 mm, with cord 0.75 m-----50 to 300℃-

₹ 10,981.95

1 Piece(s) 15 Day(s) or more ---MC-K7100, for liquid, viscous body, and semi-solid, -100 to 300°C8250-50ø2.3 × 150 mm, with cord 1.5 m---±1.5°C / -40°C or more and less than 300°C-100 to 300℃-

₹ 13,123.64

1 Piece(s) 15 Day(s) or more ---MC-K7101, for liquid, viscous body, and semi-solid, -100 to 700°C8250-52ø3.2 × 250 mm, with cord 1.5 m---±1.5°C / -40°C or more and less than 375°C, ±0.004 │t│ / 375°C or more and less than 700°C-100 to 700℃-

₹ 15,799.75

1 Piece(s) 17 Day(s) or more ---MC-K7102, for liquid, viscous body, and semi-solid, 0 to 800°C8250-54ø4.8 × 500 mm, with cord 1.5 m---±1.5°C / 375°C or less, ±0.004 │t│ / 375°C or more and less than 800°C0 to 800℃-

₹ 19,547.38

1 Piece(s) 15 Day(s) or more All stainless steel, heat-resistant cord--MC-K7103, pointed tip for asphalt, 0 to 300°C8250-56ø5 × 250 mm, with cord 1.5 m---±2.5℃0 to 300℃-

₹ 16,335.51

1 Piece(s) 14 Day(s) or more With cord 0.3 m--MC-K7105, duplex wire, -100 to 300°C8250-57ø0.65×10m---Class 2-100 to 300℃-

₹ 16,869.93

1 Piece(s) 15 Day(s) or more Sensor part: stainless steel SUS304; grip: resin--MC-K7106, pointed tip for asphalt, 0 to 300°C8250-58ø5 × 250 mm, with cord 1.5 m---±2.5℃0 to 300℃-

₹ 16,869.93

1 Piece(s) 33 Day(s) or more ---MC-K7301, for stationary surface (medium temperature), 0 to 600°C8250-60Tip ø25 × 40 mm, with cord 1.5 m---±2.5°C / 0°C or more and less than +333°C, ±0.0075 │t│ / 333°C or more and less than 600°C0 to 600℃-

₹ 9,911.78

1 Piece(s) 15 Day(s) or more -±2.5℃-MC-K7304, for sticking surface, 0 to 300°C8250-63Tip 17 × 14 × 0.6 mm, with heat-resistant cord 3 m----0 to 300℃-

₹ 15,799.75

1 Piece(s) 15 Day(s) or more -±2.5°C / -30°C or more and less than +300°C-For stationary surfaces (general measurement / for low temperature), -30 to 400°C8250-64Tip ø17 × 25 mm, with cord 1.5 m-----30 to 400℃-

₹ 17,941.44

1 Piece(s) 15 Day(s) or more -±2.5°C / -30°C or more and less than +333°C, ±0.0075 │t│ / 333°C or more and less than 600°C-For stationary surface (L-shaped / for medium temperature), -30 to 600°C8250-66Tip ø17 × 30 mm, with cord 1.5 m-----30 to 600℃-

₹ 20,617.55

1 Piece(s) 14 Day(s) or more ---For compost, 0 to 300°C8250-67ø8 × 900 mm, with cord 1.5 m---±2.5℃0 to 300℃-

₹ 17,941.44

1 Piece(s) 14 Day(s) or more ---For asphalt, 0 to 300°C8250-68ø5 × 250 mm, with cord 1.5 m---±2.5℃0 to 300℃-

₹ 24,899.60

1 Piece(s) 15 Day(s) or more ---Pressure resistant, for water temperature measurement (brewing, fisheries), -30 to 100°C8250-70ø17 × 123 mm, with cord 10 m---±2.5℃-30 to 100℃-

₹ 7,984.38

1 Piece(s) 26 Day(s) or more ---With clip (black)8250-71--With coating thermocouple wire (vinyl) × 2 m-Class 2-20 to 60℃-

₹ 7,984.38

1 Piece(s) 26 Day(s) or more ---With clip (red)8250-72--With coating thermocouple wire (vinyl) × 2 m-Class 2-20 to 60℃-

₹ 17,298.53

1 Piece(s) 26 Day(s) or more ---Telescopic type, -20 to 80°C8250-73--Coating thermocouple wire (vinyl) × (changes from 0.6 to 1.36 m depending on sensor expansion and contraction)⌀ (8 to 18.7) ×L (180 to 940 mm)Class 2-20 to 80℃-

₹ 9,268.87

1 Piece(s) 17 Day(s) or more Dimensions: Sensor ø5 × 20 mm; Cord: 3 m--Waterproof type, -50 to 200°C8250-74----Class 2-50 to 200℃SUS430

₹ 9,268.87

1 Piece(s) 14 Day(s) or more Dimensions: Sensor approx. (W) 18 × (H) 51 × (D) 10 mm; Cord: 3 m--Separate type for general air8250-75----Class 2-20 to 60℃Sensor: ABS resin, lead: vinyl

₹ 7,662.93

1 Piece(s) 26 Day(s) or more ---Integrated type for general air8250-76Sensor approx. (W) 18 × (H) 51 × (D) 10 mm---Class 2-20 to 60℃Sensor: ABS resin
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Accuracy Measurement accuracy Product detail type Code number Dimensions Tip shape Cord Probe size Sensor accuracy Measuring Range Material

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list