(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Sensor for Digital Thermometer

Optional Sensor for Digital Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,018₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Optional sensor for digital thermometers SK-1250MC III, SK-1250MC III α

 
Part Number
61-0066-82
61-0066-83
61-0066-84
61-0066-86
61-0066-87
61-0066-88
61-0066-89
61-0066-90
61-0066-91
61-0066-92
61-0066-93
61-0066-94
61-0066-95
61-0066-96
61-0066-97
61-0066-98
61-0066-99
61-0067-01
61-0067-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Type Details Product detail type Code number Dimensions Features Sensor accuracy Measuring Range

₹ 11,089.11

1 Piece(s) 15 Day(s) or more With code 1.1 m-Dimensions: ⌀2.3 × 150 mm (material: SUS316)For liquid, viscous body, and semi-solid8009-44--Class 1-100 to 300℃

₹ 13,765.22

1 Piece(s) 19 Day(s) or more With code 1.1 m-Dimensions: ⌀2.3 × 150 mm (material: SUS316)Waterproof sensor for food (low temperature)8009-46--Class 1-100 to 300℃

₹ 13,765.22

1 Piece(s) 15 Day(s) or more With code 1.1 m-Dimensions: ⌀3.2 × 250 mm (material: SUS316)MC-K101Ⅲ8009-48--Class 1-100 to 700℃

₹ 15,905.56

1 Piece(s) 15 Day(s) or more With code 1.1 m-Dimensions: ⌀4.8 × 500 mm (material: SUS316)MC-K102 III, medium/high temperature sensor8009-51--Class 10 to 800℃

₹ 19,653.18

1 Piece(s) 15 Day(s) or more With code 1.1 m-Dimensions: ⌀5 × 250 mm (material: SUS304)Pointed tip sensor for asphalt (with all stainless steel heat-resistant cord)8009-52--Class 20 to 300℃

₹ 19,653.18

1 Piece(s) 15 Day(s) or more With code 1.1 m-Dimensions: ⌀1 × 1000 mm (material: SUS316)-8009-54--Class 2-100 to 300℃

₹ 16,441.33

1 Piece(s) 14 Day(s) or more --With cord 0.3 mDuplex, wire sensor (stainless steel shielded)8009-56ø0.65×10m-Class 2-100 to 300℃

₹ 16,977.07

1 Piece(s) 15 Day(s) or more With code 1.1 mPointed tip sensor for asphalt (resin handle)Dimensions: ⌀5 × 250 mm (material: SUS304)MC-K106 III, pointed tip sensor for asphalt8009-58--Class 20 to 300℃

₹ 25,005.40

1 Piece(s) 17 Day(s) or more With code 1.1 mHigh temperature sensorDimensions: ⌀4.8 × 1000 mm (material: inconel)Pointed tip sensor for asphalt (with all stainless steel heat-resistant cord)8009-60-Sensor accuracy: Class 1*option: Can be manufactured for ø8 × 1,000 mm, 1,250°C-0 to 1000℃

₹ 20,723.36

1 Piece(s) 14 Day(s) or more With code 1.1 m-Dimensions: ⌀8 × 900 mm (material: SUS304)Compost sensor8009-61--Class 20 to 300℃

₹ 18,047.25

1 Piece(s) 15 Day(s) or more With code 1.1 m-Dimensions: ⌀5 × 250 mm (material: SUS304)Sensor for asphalt8009-63--Class 20 to 300℃

₹ 16,977.07

1 Piece(s) 15 Day(s) or more With code 1.1 m--MC-K301 III, for stationary surface (medium temperature)8009-71Tip: ⌀25 × 40 mm-Class 20 to 600℃

₹ 23,935.24

1 Piece(s) 14 Day(s) or more With code 1.1 m--For stationary surfaces (long size)8009-72Tip ø17 × 21 mm-Class 20 to 600℃

₹ 15,905.56

1 Piece(s) 14 Day(s) or more With code 1.1 m--L-shaped for stationary surface (for medium and high temperature)8009-73Tip ø10 × 12 mm-Class 20 to 800℃

₹ 10,017.58

1 Piece(s) 14 Day(s) or more With heat-resistant cord 3 m--For static surface attachment8009-7417×14×0.6mm-Class 20 to 300℃

₹ 22,865.05

1 Piece(s) 14 Day(s) or more With code 1.1 m--For stationary surfaces (90° variable angle, medium temperature)8009-75Tip ø17 × 36 mm-Class 2-30 to 500℃

₹ 15,905.56

1 Piece(s) 26 Day(s) or more With code 1.1 m--For stationary surfaces (low temperature)8009-76Tip ø10 × 12 mm-Class 2-30 to 250℃

₹ 15,905.56

1 Piece(s) 15 Day(s) or more With code 1.1 m--For stationary surfaces (general measurement / low temperature)8009-77Tip ø17 × 25 mm-Class 2-30 to 400℃

₹ 18,047.25

1 Piece(s) 15 Day(s) or more With code 1.1 m--MC-K308 III, for stationary surface (L-shaped sensor, medium temperature)8009-78Tip: ⌀17 × 30 mm-Class 2-30 to 600℃

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon