(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ventilated (Assmann) Psychrometer, 7450 Series

Ventilated (Assmann) Psychrometer, 7450 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      72,432₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Ventilated (Assmann) psychrometer designed for stable humidity measurement.
Special wet-bulb cloth is used for the wet-bulb section, making it easier to replace than gauze, and water bottle is equipped as standard on the main body, eliminating the need to replenish water for long periods of time

Part Number
61-0066-65
61-0066-66
61-0066-67
61-9438-53
62-0850-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Product detail type Code number Dimensions/weight Calibration point Contents of calibration documents Measuring Range Accessory

₹ 72,432.00

1 Piece(s) 14 Day(s) or more Dimensions and weight / (W) 80 × (H) 450 × (D) 110 mm, approx. 740 g (excluding dry cell batteries)SK-RHG, 0 to 50°C, blue-light double-tube thermometer specifications7450-00---0 to 50℃AC adapter, carrying case (stand can be stored), simple humidity conversion scale, 20 wet-bulb cloths, dust cover, thermometer instrumental difference table, D zinc-carbon dry cell batteries × 2 pcs., 1 instruction manual

₹ 144,901.25

1 Piece(s) 14 Day(s) or more Dimensions and weight / (W) 80 × (H) 450 × (D) 110 mm, approx. 740 g (excluding dry cell batteries)-30 to 50℃7450-10----30 to 50℃Japan Meteorological Business Support Center test certificate, AC adapter, carrying case (stand can be stored), simple humidity conversion scale, 20 wet-bulb cloths, dust cover, thermometer instrumental difference table, D zinc-carbon dry cell batteries × 2 pcs., 1 instruction manual

₹ 144,901.25

1 Piece(s) 14 Day(s) or more Dimensions and weight / (W) 80 × (H) 450 × (D) 110 mm, approx. 740 g (excluding dry cell batteries)0 to 50℃7450-15---0 to 50℃Japan Meteorological Business Support Center test certificate, AC adapter, carrying case (stand can be stored), simple humidity conversion scale, 20 wet-bulb cloths, dust cover, thermometer instrumental difference table, D zinc-carbon dry cell batteries × 2 pcs., 1 instruction manual

₹ 98,793.96

1 Piece(s) 26 Day(s) or more -SK-RHG + calibration report7450-00Dimensions and weight / (W) 80 × (H) 450 × (D) 110 mm, approx. 740 g (excluding dry cell batteries)2 thermometers, temperature 10, 20, 30°CCalibration report0 to 50℃AC adapter, carrying case (stand can be stored), simple humidity conversion scale, 20 wet-bulb cloths, dust cover, thermometer instrumental difference table, D zinc-carbon dry cell batteries × 2 pcs., 1 instruction manual

₹ 95,448.15

1 Piece(s) 26 Day(s) or more -SK-RHG + traceability document set (4-pc. set)-Dimensions and weight / (W) 80 × (H) 450 × (D) 110 mm, approx. 740 g (excluding dry cell batteries)2 thermometers, temperature 10, 20, 30°CCalibration report, calibration certificate, traceability system diagram, reference device report copy0 to 50℃AC adapter, carrying case (stand can be stored), simple humidity conversion scale, 20 wet-bulb cloths, dust cover, thermometer instrumental difference table, D zinc-carbon dry cell batteries × 2 pcs., 1 instruction manual
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Product detail type Code number Dimensions/weight Calibration point Contents of calibration documents Measuring Range Accessory

Loading...

  1. 1

Basic Information

1 scale 0.2℃ Power Supply D zinc-carbon dry cell batteries (R20P) × 2 pcs. or AC adapter
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list