(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thermometer for Asphalt, Compact, 2150 Series

Thermometer for Asphalt, Compact, 2150 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,081₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The temperature sensitive part is pierced into asphalt, etc., to measure the temperature
·It is an eco-friendly product that does not require a power supply.

 
Part Number
61-0066-07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,080.58

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Compact (white board / black and red letters) Product detail type Thermometer whiteboard Code number 2150-20
1 scale 5℃ Dimensions/weight Case outer diameter ø80 mm, temperature sensitive part ø8 × 200 mm / approx. 120 g Measuring Range 0 to 200℃
Material Iron + Ni plating, aluminum, glass (transparent plate), stainless steel SUS304