(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pocket Bimetal Thermometer, 2060 Series

Pocket Bimetal Thermometer, 2060 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,678₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A thermometer for spot check that is convenient to carry.
·Includes shatter-resistant cover and case with clip
·It is an eco-friendly product that does not require a power supply because it uses the expansion of bimetal.

 
Part Number
61-0066-03
61-0066-04
61-0066-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Accuracy Product detail type Code number 1 scale Dimensions/weight Measuring Range

₹ 2,678.01

1 Piece(s) 14 Day(s) or more -±2℃-10 to 110℃2060-111℃Outer diameter ø26, temperature sensitive part ø4 × 130 mm / approx. 14 g-10 to 110℃

₹ 2,678.01

1 Piece(s) 15 Day(s) or more -±5℃0 to 200℃2060-202℃Outer diameter ø26 mm, temperature sensitive part ø4 × 130 mm / approx. 14 g0 to 200℃

₹ 2,678.01

1 Piece(s) 15 Day(s) or more Accuracy ±2°C--40 to 50℃2060-451℃Outer diameter ø26, temperature sensitive part ø4 × 130 mm / approx. 14 g-40 to 50℃

Loading...

  1. 1

Basic Information

Main unit material Stainless steel, glass (transparent plate) case