(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0063-68 |
61-0063-69 |
61-0063-70 |
61-0063-71 |
61-0063-72 |
61-0063-73 |
61-0063-74 |
61-0063-75 |
61-0063-76 |
61-0063-77 |
61-0063-78 |
61-0063-81 |
61-0063-82 |
61-0063-83 |
61-0063-84 |
61-0063-85 |
61-0063-86 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Top and Bottom Plate Dimensions | Range of Expansion and Contraction | Load Capacity | Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|---|
₹ 50,017.25 |
1 Piece(s) | 17 Day(s) or more | 250×250mm | 75 to 385mm | 60/35 kg (At rest / expansion and contraction work) | Knob type 250 | Stainless steel (Plate only) | ||
₹ 63,866.58 |
1 Piece(s) | 6 Day(s) or more | 300×300mm | 88 to 490mm | 80/45 kg (At rest / expansion and contraction work) | Knob type 300 | Stainless steel (Plate only) | ||
₹ 42,188.49 |
1 Piece(s) | 20 Day(s) or more | 80×80mm | 52 to 140mm | 15/8 kg (At rest / expansion and contraction work) | Knob type 80 | Stainless steel | ||
₹ 43,392.60 |
1 Piece(s) | 20 Day(s) or more | 100×100mm | 55 to 140mm | 15/8 kg (At rest / expansion and contraction work) | Knob type 100 | Stainless steel | ||
₹ 51,822.75 |
1 Piece(s) | 17 Day(s) or more | 150×150mm | 75 to 245mm | 40/25 kg (At rest / expansion and contraction work) | Knob type 150 | Stainless steel | ||
₹ 54,232.33 |
1 Piece(s) | 24 Day(s) or more | 180×180mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Knob type 180 | Stainless steel | ||
₹ 56,640.55 |
1 Piece(s) | 20 Day(s) or more | 200×200mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Knob type 200 | Stainless steel | ||
₹ 112,041.91 |
1 Piece(s) | 20 Day(s) or more | 250×250mm | 75 to 385mm | 60/35 kg (At rest / expansion and contraction work) | Knob type 250 | Stainless steel | ||
₹ 146,967.95 |
1 Piece(s) | 20 Day(s) or more | 300×300mm | 88 to 490mm | 80/45 kg (At rest / expansion and contraction work) | Knob type 300 | Stainless steel | ||
₹ 24,122.75 |
1 Piece(s) | 20 Day(s) or more | 150×150mm | 75 to 245mm | 40/25 kg (At rest / expansion and contraction work) | Ratchet type 150 | Stainless steel (Plate only) | ||
₹ 26,530.98 |
1 Piece(s) | 18 Day(s) or more | 200×200mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Ratchet type 200 | Stainless steel (Plate only) | ||
₹ 242,113.13 |
1 Piece(s) | 20 Day(s) or more | 400×400mm | 175 to 560mm | 90/55 kg (At rest / expansion and contraction work) | Ratchet type 400 | Stainless steel (Plate only) | ||
₹ 57,844.67 |
1 Piece(s) | 20 Day(s) or more | 150×150mm | 75 to 245mm | 40/25 kg (At rest / expansion and contraction work) | Ratchet type 150 | Stainless steel | ||
₹ 63,866.58 |
1 Piece(s) | 20 Day(s) or more | 200×200mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Ratchet type 200 | Stainless steel | ||
₹ 120,472.05 |
1 Piece(s) | 20 Day(s) or more | 250×250mm | 75 to 385mm | 60/35 kg (At rest / expansion and contraction work) | Ratchet type 250 | Stainless steel | ||
₹ 157,807.65 |
1 Piece(s) | 20 Day(s) or more | 300×300mm | 88 to 490mm | 80/45 kg (At rest / expansion and contraction work) | Ratchet type 300 | Stainless steel | ||
₹ 395,069.24 |
1 Piece(s) | 20 Day(s) or more | 400×400mm | 175 to 560mm | 90/55 kg (At rest / expansion and contraction work) | Ratchet type 400 | Stainless steel |
Part Number |
---|
[Specifications]
Expansion range (mm): 52 to 560
Load capacity (At rest / expansion and contraction work) (kg): 40 to 90/25 to 55
Part Number |
---|
61-0063-68 |
61-0063-69 |
61-0063-70 |
61-0063-71 |
61-0063-72 |
61-0063-73 |
61-0063-74 |
61-0063-75 |
61-0063-76 |
61-0063-77 |
61-0063-78 |
61-0063-81 |
61-0063-82 |
61-0063-83 |
61-0063-84 |
61-0063-85 |
61-0063-86 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Top and Bottom Plate Dimensions | Range of Expansion and Contraction | Load Capacity | Product Detail Type | Material |
---|---|---|---|---|---|---|---|---|---|
₹ 50,017.25 |
1 Piece(s) | 17 Day(s) or more | 250×250mm | 75 to 385mm | 60/35 kg (At rest / expansion and contraction work) | Knob type 250 | Stainless steel (Plate only) | ||
₹ 63,866.58 |
1 Piece(s) | 6 Day(s) or more | 300×300mm | 88 to 490mm | 80/45 kg (At rest / expansion and contraction work) | Knob type 300 | Stainless steel (Plate only) | ||
₹ 42,188.49 |
1 Piece(s) | 20 Day(s) or more | 80×80mm | 52 to 140mm | 15/8 kg (At rest / expansion and contraction work) | Knob type 80 | Stainless steel | ||
₹ 43,392.60 |
1 Piece(s) | 20 Day(s) or more | 100×100mm | 55 to 140mm | 15/8 kg (At rest / expansion and contraction work) | Knob type 100 | Stainless steel | ||
₹ 51,822.75 |
1 Piece(s) | 17 Day(s) or more | 150×150mm | 75 to 245mm | 40/25 kg (At rest / expansion and contraction work) | Knob type 150 | Stainless steel | ||
₹ 54,232.33 |
1 Piece(s) | 24 Day(s) or more | 180×180mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Knob type 180 | Stainless steel | ||
₹ 56,640.55 |
1 Piece(s) | 20 Day(s) or more | 200×200mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Knob type 200 | Stainless steel | ||
₹ 112,041.91 |
1 Piece(s) | 20 Day(s) or more | 250×250mm | 75 to 385mm | 60/35 kg (At rest / expansion and contraction work) | Knob type 250 | Stainless steel | ||
₹ 146,967.95 |
1 Piece(s) | 20 Day(s) or more | 300×300mm | 88 to 490mm | 80/45 kg (At rest / expansion and contraction work) | Knob type 300 | Stainless steel | ||
₹ 24,122.75 |
1 Piece(s) | 20 Day(s) or more | 150×150mm | 75 to 245mm | 40/25 kg (At rest / expansion and contraction work) | Ratchet type 150 | Stainless steel (Plate only) | ||
₹ 26,530.98 |
1 Piece(s) | 18 Day(s) or more | 200×200mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Ratchet type 200 | Stainless steel (Plate only) | ||
₹ 242,113.13 |
1 Piece(s) | 20 Day(s) or more | 400×400mm | 175 to 560mm | 90/55 kg (At rest / expansion and contraction work) | Ratchet type 400 | Stainless steel (Plate only) | ||
₹ 57,844.67 |
1 Piece(s) | 20 Day(s) or more | 150×150mm | 75 to 245mm | 40/25 kg (At rest / expansion and contraction work) | Ratchet type 150 | Stainless steel | ||
₹ 63,866.58 |
1 Piece(s) | 20 Day(s) or more | 200×200mm | 75 to 245mm | 45/25 kg (At rest / expansion and contraction work) | Ratchet type 200 | Stainless steel | ||
₹ 120,472.05 |
1 Piece(s) | 20 Day(s) or more | 250×250mm | 75 to 385mm | 60/35 kg (At rest / expansion and contraction work) | Ratchet type 250 | Stainless steel | ||
₹ 157,807.65 |
1 Piece(s) | 20 Day(s) or more | 300×300mm | 88 to 490mm | 80/45 kg (At rest / expansion and contraction work) | Ratchet type 300 | Stainless steel | ||
₹ 395,069.24 |
1 Piece(s) | 20 Day(s) or more | 400×400mm | 175 to 560mm | 90/55 kg (At rest / expansion and contraction work) | Ratchet type 400 | Stainless steel |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy