(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Psychrometer, JC Series

Psychrometer, JC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,238₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General wall-mounted psychrometer.
[Scale Range]-20 to 50°C
[Overall Length]250 mm

 
Part Number
61-0017-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,238.00

1 Piece(s) 33 Day(s) or more

Loading...

  1. 1

Basic Information

Overall length 250mm Code number JC-5002 Scale 1℃
Scale range -20 to 50℃
X
whatsapp-qr whatsapp-icon