(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cooking Thermometer, JC Series

Cooking Thermometer, JC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,022₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermometer for kitchen.
[Scale Range]50 to 300°C /36 to 64°C

 
Part Number
61-0017-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,022.45

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Product detail type Cookmate Overall length 160mm Code number JC-4260
Scale 10℃ Scale range 50 to 300℃
X
whatsapp-qr whatsapp-icon