(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K Type Thermocouple Sensor, LK Series

K Type Thermocouple Sensor, LK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,076₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor for surface temperature measurement that can measure the temperature by pressing the contact fitting on the tip against the object to be measured.
Non-waterproof.

 
Part Number
61-0002-92
61-0002-93
61-0002-94
61-0002-95
61-0002-99
61-0003-02
61-0003-03
61-0003-42
61-0003-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Sensor dimensions Measuring Range Material

₹ 20,577.36

1 Piece(s) 18 Day(s) or more Surface temperature measurement96mm-40 to +250℃SUS304

₹ 11,075.71

1 Piece(s) 17 Day(s) or more 150mmø3.2×150mm-40 to +300℃SUS304

₹ 13,525.45

1 Piece(s) 15 Day(s) or more 300mmø3.2×300mm-40 to +300℃SUS304

₹ 13,525.45

1 Piece(s) 15 Day(s) or more ø1.6 × 100 mm needle tipø1.6×100mm-40 to +300℃SUS304

₹ 13,016.49

1 Piece(s) 19 Day(s) or more -ø3.2×150mm-40 to +800℃SUS316

₹ 20,008.13

1 Piece(s) 15 Day(s) or more -ø4.8×500mm-40 to +900℃SUS316

₹ 23,761.11

1 Piece(s) 17 Day(s) or more -ø8×500mm-40 to +1200℃Inconel

₹ 15,371.15

1 Piece(s) 15 Day(s) or more -ø13 (tip ø7) × expandable to approx. 220 to 900 mm-40 to +200℃Brass (C2680)

₹ 27,147.09

1 Piece(s) 19 Day(s) or more -ø5.0×150mm-40 to +200℃SUS304

Loading...

  1. 1

Basic Information

Sensor type K type thermocouple (class 2) Cord length Approx. 1 m