Loading...

Thermography TIM-03

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Measurement range: -20 - 250℃
    ・Accuracy: +/- 2℃ or +/- 2%
    ・View angle: 40° x 40°
    ・Minimum measurement distance: 30mm
    ・Waterproof dust control protection grade: IP54
    ・Preservation format: Image/BMP, Video/BDS/AVI (when connected to PC)/BIN (when body alone is used)
    ・Number of images that can be stored: 25,000 (when 8GB microSD card is used)
    ・Interface: USB Mini-B
    ・Supported OS: Windows(R)XP/7/8/10
    ・Power supply: AA battery x 4 (included for test)
    ・Size: 74 x 95 x 234mm
    ・Weight: Approximately 400g (including cell)