(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9177-11 |
2-9177-12 |
2-9177-13 |
2-9178-11 |
2-9178-12 |
2-9178-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer dimensions (mm) |
Weight (kg) |
Inner dimensions (mm) |
Product Detail Type | Capacity (mL) | Inner and outer surface material |
---|---|---|---|---|---|---|---|---|---|---|
₹ 32,519.40 |
1 Piece(s) | 13 Day(s) or more | 405×330×320 | Approx. 7.0 | 325×250×250 | Standard type 20 L | 20000 | Galvalume steel plate | ||
₹ 44,650.04 |
1 Piece(s) | 17 Day(s) or more | 540×330×435 | Approx. 10.0 | 460×250×365 | Standard type 40 L | 40000 | Galvalume steel plate | ||
₹ 56,543.20 |
1 Piece(s) | 13 Day(s) or more | 740×330×435 | Approx. 12.5 | 660×250×365 | Standard type 60 L | 60000 | Galvalume steel plate | ||
₹ 48,577.40 |
1 Piece(s) | 13 Day(s) or more | 405×330×320 | Approx. 4.7 | 325×250×250 | Lightweight type 20 L | 20000 | Aluminum (anodizing) lightweight type | ||
₹ 63,919.89 |
1 Piece(s) | 13 Day(s) or more | 540×330×435 | approx. 6.5 | 460×250×365 | Lightweight type 40 L | 40000 | Aluminum (anodizing) lightweight type | ||
₹ 77,953.38 |
1 Piece(s) | 13 Day(s) or more | 740×330×435 | Approx. 8.0 | 660×250×365 | Lightweight type 60 L | 60000 | Aluminum (anodizing) lightweight type |
【Product Specifications】
・Capacity (L): 20
・Outer dimension (mm): 405 x 330 x 310
・Inner dimension (mm): 325 x 250 x 250
・Inner and outer surface material: Galvalume steel plate
・Heat insulator: Hard foamed PU (polyurethane)
・Weight: About 7.0kg (lightweight type about 5.0kg)
Part Number |
---|
2-9177-11 |
2-9177-12 |
2-9177-13 |
2-9178-11 |
2-9178-12 |
2-9178-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer dimensions (mm) |
Weight (kg) |
Inner dimensions (mm) |
Product Detail Type | Capacity (mL) | Inner and outer surface material |
---|---|---|---|---|---|---|---|---|---|---|
₹ 32,519.40 |
1 Piece(s) | 13 Day(s) or more | 405×330×320 | Approx. 7.0 | 325×250×250 | Standard type 20 L | 20000 | Galvalume steel plate | ||
₹ 44,650.04 |
1 Piece(s) | 17 Day(s) or more | 540×330×435 | Approx. 10.0 | 460×250×365 | Standard type 40 L | 40000 | Galvalume steel plate | ||
₹ 56,543.20 |
1 Piece(s) | 13 Day(s) or more | 740×330×435 | Approx. 12.5 | 660×250×365 | Standard type 60 L | 60000 | Galvalume steel plate | ||
₹ 48,577.40 |
1 Piece(s) | 13 Day(s) or more | 405×330×320 | Approx. 4.7 | 325×250×250 | Lightweight type 20 L | 20000 | Aluminum (anodizing) lightweight type | ||
₹ 63,919.89 |
1 Piece(s) | 13 Day(s) or more | 540×330×435 | approx. 6.5 | 460×250×365 | Lightweight type 40 L | 40000 | Aluminum (anodizing) lightweight type | ||
₹ 77,953.38 |
1 Piece(s) | 13 Day(s) or more | 740×330×435 | Approx. 8.0 | 660×250×365 | Lightweight type 60 L | 60000 | Aluminum (anodizing) lightweight type |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy