- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Membrane Filter (Mixed Cellulose Ester)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Pore diameter |
Product Detail Type |
|
₹ 16,861.00
|
1 Piece(s)
|
|
5 Day(s)
|
0.22μm |
0.22 µm × ø142 mm, 50 pcs. included |
|
₹ 16,861.00
|
1 Piece(s)
|
|
5 Day(s)
|
1.0μm |
1.0 µm × ø142 mm, 50 pcs. included |
Basic Specifications
-
- Color
- White
-
- Quantity
- 1 box (50 pcs. included)
-
- Diameter(mm)
- 142
-
- Material
- Cellulose mixed ester
-
- Surface
- Plain
Product Description
【Product Specifications】
・Material: Cellulose mixed ester
・Color: White
・Surface: Plain
・Pore diameter (μm): 0.22
・Diameter (mm): 142
・Quantity: 1 box (50 sheets)
・Model number: 142*-MFMCE022
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Pore diameter |
Product Detail Type |
|
₹ 16,861.00
|
1 Piece(s)
|
|
5 Day(s)
|
0.22μm |
0.22 µm × ø142 mm, 50 pcs. included |
|
₹ 16,861.00
|
1 Piece(s)
|
|
5 Day(s)
|
1.0μm |
1.0 µm × ø142 mm, 50 pcs. included |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy