(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital thermo-hygrometer TT-538 series

Digital thermo-hygrometer TT-538 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,489₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Color: White
・Measurement range (temperature/humidity): -5 to +45℃/20 - 95%RH
・Measurement accuracy: Temperature/+/- 1℃ (0 - 40℃), +/- 2℃ (other), Humidity/+/- 5% (35 - 75%), +/- 10% (other)
・Measuring method: Temperature/thermistor, Humidity/resistance change type humidity sensor
・With alarm and snooze function
・For both desktop and wall hanging
・Power supply: AAA dry cell x 2 (included for test)
・Body material: ABS resin, PS (polystyrene)
・Size: 182 x 25 x 148mm
・Weight: Approx 380g

Part Number
1-9820-11
1-9820-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Product detail type

₹ 5,489.36

1 Piece(s) 5 Day(s) or more WhiteWhite

₹ 5,489.36

1 Piece(s) 5 Day(s) or more BlackBlack
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Product detail type

Loading...

  1. 1

Basic Information

Manufacturer Model Number TT-538 Size 182×25×148mm Weight Approx. 380 g
Details For both tabletop and wall hanging Measurement accuracy Temperature/±1°C (0 to 40°C), ±2°C (others), Humidity/±5% (35 to 75%), ±10% (Others) Measurement range (Temperature/humidity) -5 to +45°C/20 to 95%RH
Main unit material ABS resin/PS (Polystyrene) Measurement method Temperature/thermistor, humidity/resistance variable humidity sensor Features With alarm/snooze function
Power Supply D dry cell battery × 2 (included for testing)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list