(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Antistatic Sheet M Type 75 × 70 × 1 t (mm)

Antistatic Sheet M Type 75 × 70 × 1 t (mm)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 304-0000312

Part Number
304-0000312
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,384.13

1 Piece(s) 5 Day(s) or more

Product Description

[Features]
・ Cracking due to static electricity at door knobs, etc. can be prevented simply by touching the static electricity removal sheet attached to the metal surface.
・ Adhesive sheet type that does not come off easily.
[Specifications]
・ Materials: synthetic rubber
・ Size: 75 × 70 × 1 t (mm)

Specifications of 304-0000312

Part Number
304-0000312
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,384.13

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1