(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Man-made White Oil Stone

Man-made White Oil Stone
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,218₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Used as a substitute for natural stone when requiring a finishing surface better than A oil stone.
· This has an extremely fine structure, is hard and is suited for precision finishing.

Part Number
JINPAKU100-25-6
JINPAKU100-25-13
JINPAKU115-38-16
JINPAKU150-50-25
JINPAKU200-50-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,217.85

1 Piece(s) 9 Day(s) or more

₹ 1,997.38

1 Piece(s) 5 Day(s) or more

₹ 3,386.35

1 Piece(s) 6 Day(s) or more

₹ 6,517.84

1 Piece(s) 8 Day(s) or more

₹ 7,474.16

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Oil grindstone Particle Size(#) 3,000
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list