(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HEXAnamic Resin Soft Grip Screwdriver (Anti-Tamper Torx)

HEXAnamic Resin Soft Grip Screwdriver (Anti-Tamper Torx)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,546.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
802-T8H
802-T9H
802-T10H
802-T15H
802-T20H
802-T25H
802-T27H
802-T30H
802-T40H
802-T45H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Tip Size Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 2,546.53

1 Piece(s) 5 Day(s) or more 60 T8H 159 4000896145102 752-0735 54

₹ 2,546.53

1 Piece(s) 5 Day(s) or more 60 T9H 159 4000896145119 752-0743 54

₹ 2,546.91

1 Piece(s) 5 Day(s) or more 80 T10H 179 4000896145126 752-0654 55

₹ 2,653.87

1 Piece(s) 5 Day(s) or more 80 T15H 179 4000896145133 752-0662 58

₹ 2,667.13

1 Piece(s) 5 Day(s) or more 100 T20H 179 4000896145140 752-0671 86

₹ 2,732.71

1 Piece(s) 5 Day(s) or more 100 T25H 214 4000896145164 752-0689 100

₹ 2,780.93

1 Piece(s) 6 Day(s) or more 115 T27H 214 4000896145171 752-0697 100

₹ 2,927.85

1 Piece(s) 6 Day(s) or more 115 T30H 229 4000896145188 752-0701 106

₹ 3,231.69

1 Piece(s) 5 Day(s) or more 130 T40H 229 4000896145195 752-0719 155

₹ 3,847.55

1 Piece(s) 9 Day(s) or more 130 T45H 259 4000896145201 752-0727 172
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Tip Size Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

Basic Specifications

  • Tip standards
    Torx
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Material
    Dedicated Special Steel
Part Number
802-T8H
802-T9H
802-T10H
802-T15H
802-T20H
802-T25H
802-T27H
802-T30H
802-T40H
802-T45H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Tip Size Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

₹ 2,546.53

1 Piece(s) 5 Day(s) or more 60 T8H 159 4000896145102 752-0735 54

₹ 2,546.53

1 Piece(s) 5 Day(s) or more 60 T9H 159 4000896145119 752-0743 54

₹ 2,546.91

1 Piece(s) 5 Day(s) or more 80 T10H 179 4000896145126 752-0654 55

₹ 2,653.87

1 Piece(s) 5 Day(s) or more 80 T15H 179 4000896145133 752-0662 58

₹ 2,667.13

1 Piece(s) 5 Day(s) or more 100 T20H 179 4000896145140 752-0671 86

₹ 2,732.71

1 Piece(s) 5 Day(s) or more 100 T25H 214 4000896145164 752-0689 100

₹ 2,780.93

1 Piece(s) 6 Day(s) or more 115 T27H 214 4000896145171 752-0697 100

₹ 2,927.85

1 Piece(s) 6 Day(s) or more 115 T30H 229 4000896145188 752-0701 106

₹ 3,231.69

1 Piece(s) 5 Day(s) or more 130 T40H 229 4000896145195 752-0719 155

₹ 3,847.55

1 Piece(s) 9 Day(s) or more 130 T45H 259 4000896145201 752-0727 172
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Tip Size Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

Loading...

HEXAnamic Resin Soft Grip Screwdriver (Anti-Tamper Torx)

HEXAnamic Resin Soft Grip Screwdriver (Anti-Tamper Torx)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,546.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list