(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temperature Detector PT100 φ4 X 2,000 (L)

Temperature Detector PT100 φ4 X 2,000 (L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Affordable temperature detector with stainless steel protective tube. L-type, type with mounting screws, etc. can be manufactured.
[Applications]
· For temperature control of various electric heaters in combination with the temperature controller.

Part Number
YRP-1-2000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,753.56

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Model Thermocouple Sensor type PT100 Protection Tubes Diameter: 4 mm, Length: 50 mm
Normal Temperature Limit(°C) Normal Temperature (°C): 200 Trusco Code 811-6693 Mass(g) 20
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language