(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gloves With Arm Cover, Nitrove (Nitrile Coating) TYPE-R65

Gloves With Arm Cover, Nitrove (Nitrile Coating) TYPE-R65

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO774-M

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    65
  • Around Palm(cm)
    21.5
  • Length of Middle Finger(cm)
    7.5
  • Color
    Blue
  • Thickness (mm)
    Approx. 1.0
  • Weight (g)
    220
  • Material 1
    Material: Nitrile rubber(NBR)
  • Material 2
    Lining: Polyester, cotton
  • JAN code
    4901792028714
  • Trusco Code
    790-1062
Part Number
NO774-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,224.00

3 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    65
  • Around Palm(cm)
    21.5
  • Length of Middle Finger(cm)
    7.5
  • Color
    Blue
  • Thickness (mm)
    Approx. 1.0
  • Weight (g)
    220
  • Material 1
    Material: Nitrile rubber(NBR)
  • Material 2
    Lining: Polyester, cotton
  • JAN code
    4901792028714
  • Trusco Code
    790-1062

Product Description

[Features]
・Integrated long gloves made of nitrile that are seamless from fingertips to shoulders.
・Since it is seamless, there is no risk of tearing from the joint between the glove and the arm cover, making it durable.
・The fingertips are reinforced with a 4-layer coat.
・It has a high anti-slip effect with special processing with particles.
・The hem has a rubber band to prevent slipping.
・As it is coated with nitrile rubber, it is resistant to oil and has excellent abrasion resistance.
[Applications]
・For work using water and oil.
・For preventing dirt on work clothing.
・Fish processing, machining, etc.

Specifications of NO774-M

  • Product Model
    Nitrile Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    65
  • Around Palm(cm)
    21.5
  • Length of Middle Finger(cm)
    7.5
  • Color
    Blue
  • Thickness (mm)
    Approx. 1.0
  • Weight (g)
    220
  • Material 1
    Material: Nitrile rubber(NBR)
  • Material 2
    Lining: Polyester, cotton
  • JAN code
    4901792028714
  • Trusco Code
    790-1062
Part Number
NO774-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,224.00

3 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon