Loading...

Marugo Medallion Safety #507 White 22.5 cm

Brand :
MARUGO

Caution

    Product Description

    [Features]
    · A safety sneaker developed specifically for women.
    · Employs a foot mold that perfectly fits women's feet.
    · Lightweight, safe resin toe box.
    · A colorful and stylish design.
    [Applications]
    · For general work.
    [Product Specifications]
    · Size (cm): 22.5
    · Width: EEE
    · Compressive load resistance: 4.5 kN
    · Shock-absorbing heel
    · Color: white
    · JAN code: 4982841086213
    · Trusco code: 496-4331
    · Weight: 480 g
    [Material/Finish]
    · Resin toe box
    · Upper: synthetic leather + mesh
    · Sole: EVA + rubber

    Marugo Medallion Safety #507 White 22.5 cm | MARUGO | MISUMI India