(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat Jacket for 18 L Drum or Can (100 V)

Heat Jacket for 18 L Drum or Can (100 V)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Made from reinforced cloth, it can be used for square and cylindrical containers, as well as 18 L drums and IBC containers.
· It is foldable and requires little space for storage.
[Applications]
· As a container heater for liquids hardened due to cold.
· External coating material: Film nylon
· Internal insulation material: Staple polyester

Heat Jacket for 18 L Drum or Can (100 V)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
HTJ-A-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 115,801.11

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Band Heaters Size(mm) Length: 870-1,020 mm, Height: 340 mm Setting Temperature Range(°C) 0~90℃
Rated power(W) 200W JAN Code 4523606672236 Trusco Code 509-6693
Mass(g) 1500
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list