(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Narrow Width Carpenter's Square Angle Ruler with Warranty (for Product Base Unit and JCSS Calibration Certificate)

Narrow Width Carpenter's Square Angle Ruler with Warranty (for Product Base Unit and JCSS Calibration Certificate)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,034₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Straight ruler with JCSS calibration certificate.
[Features]
・Narrow and thin.
・Available in 5 sizes: 30cm, 60cm, 1m, 1.5m, and 2m, so you can choose according to your needs.
・JCSS calibration certificate is accepted as an equivalent calibration certificate among mutually recognized signing bodies and countries.
[Applications]
・Can be used to measure length.
・Ideal for measuring R-shaped dimensions and pasting on machines, etc.

 
Part Number
19028
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,034.33

1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Size 1m

Please check the type/dimensions/specifications of the part 19028 in the Narrow Width Carpenter's Square Angle Ruler with Warranty (for Product Base Unit and JCSS Calibration Certificate) series.