Loading...

Component, digital thermometer

Brand :
SINWASOKUTEI

Caution

    Product Description

    Temperature sensor compatible with digital thermometer G-1/2 and wireless thermometer A.
    [Specifications]
    ·Main Body Size: Temperature sensor part: ⌀5 × 50 mm
    · Cord Length: 3 m
    ·Weight: 32.5 g
    ·Materials: Stainless steel, PVC
    ·Applicable body: 73045, 73046, 73441, 73442